SBOS829 December 2016 TMP709-Q1
PRODUCTION DATA.
The TMP709-Q1 is extremely simple to lay out. Figure 7 shows the recommended board layout.
Figure 7. Recommended Layout
The TMP709-Q1 quiescent current is typically 40 μA. The device dissipates negligible power when the output drives a high-impedance load. Thus, the die temperature is the same as the package temperature. In order to maintain accurate temperature monitoring, provide a good thermal contact between the TMP709-Q1 package and the device being monitored. The rise in die temperature as a result of self-heating is given by Equation 2:
where
To limit the effects of self-heating, keep the output current at a minimum level.