SBOS829 December 2016 TMP709-Q1
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 2 | Analog power | Device ground |
| HYST | 4 | Digital input | Hysteresis selection. For 10°C, HYST = VCC; for 2°C, HYST = GND. |
| OT | 3 | Digital output | Open-drain, active low output |
| SET | 1 | Analog input | Temperature set point. Connect an external 1% resistor between SET and GND. |
| VCC | 5 | Analog power | Power-supply voltage (2.7 V to 5.5 V) |