SBOS925E December 2020 – October 2024 OPA2391 , OPA391 , OPA4391
PRODMIX
The OPAx391 have a single functional mode and are operational when the power-supply voltage is greater than 1.7 V (±0.85 V). The maximum specified power-supply voltage for the OPAx391 is 5.5 V (±2.75 V).