OPA4391

ACTIVE

Quad, micropower, high speed-to-power ratio, low-bias-current RRIO precision operational amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.045 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 0.8 GBW (typ) (MHz) 1 Features e-Trim™ Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.0235 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 121 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003 THD + N at 1 kHz (typ) (%) 0.002
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Vos (offset voltage at 25°C) (max) (mV) 0.045 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 0.8 GBW (typ) (MHz) 1 Features e-Trim™ Slew rate (typ) (V/µs) 1 Rail-to-rail In, Out Iq per channel (typ) (mA) 0.0235 Vn at 1 kHz (typ) (nV√Hz) 60 CMRR (typ) (dB) 121 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.06 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.003 Output swing headroom (to positive supply) (typ) (V) -0.003 THD + N at 1 kHz (typ) (%) 0.002
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm)
  • Low IQ: 24µA
  • Gain bandwidth product: 1MHz
  • Low input bias current: 10fA
  • Low offset voltage: ±45µV (maximum)
  • Low drift: ±1.2µV/°C
  • Low supply voltage operation: 1.7V to 5.5V
  • Input common mode range ±100mV beyond rail
  • Fast slew rate: 1V/µs
  • High load capacitance drive
  • High output current drive: 60mA
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Small package options: SC-70, DSBGA
  • Low IQ: 24µA
  • Gain bandwidth product: 1MHz
  • Low input bias current: 10fA
  • Low offset voltage: ±45µV (maximum)
  • Low drift: ±1.2µV/°C
  • Low supply voltage operation: 1.7V to 5.5V
  • Input common mode range ±100mV beyond rail
  • Fast slew rate: 1V/µs
  • High load capacitance drive
  • High output current drive: 60mA
  • Rail-to-rail output
  • EMI and RFI filtered inputs
  • Small package options: SC-70, DSBGA

The OPA391, OPA2391, and OPA4391 (OPAx391) devices feature a unique combination of high bandwidth (1MHz) along with very-low quiescent current (24µA) in high-precision amplifiers. These features combined with rail-to-rail input and output make these devices an exceptional choice in high-gain, low-power applications. Ultra-low input bias current of 10fA, only 45µV of offset (maximum), and 1.2µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that have demanding low-power requirements.

The OPAx391 use Texas Instruments’ proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.

The OPA391, OPA2391, and OPA4391 (OPAx391) devices feature a unique combination of high bandwidth (1MHz) along with very-low quiescent current (24µA) in high-precision amplifiers. These features combined with rail-to-rail input and output make these devices an exceptional choice in high-gain, low-power applications. Ultra-low input bias current of 10fA, only 45µV of offset (maximum), and 1.2µV/°C of drift over temperature help maintain high precision in ratiometric and amperometric sensor front ends that have demanding low-power requirements.

The OPAx391 use Texas Instruments’ proprietary e‑trim™ operational amplifier technology, enabling a unique combination of ultra-low offset and low input offset drift without the need for any input switching or auto-zero techniques. The CMOS-based technology platform also features a modern, robust output stage design that is tolerant of high output capacitance, alleviating stability problems that are common in typical low-power amplifiers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW OPA4396 ACTIVE Quad, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO operational amplifier Cost optimized with slightly higher offset

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPAx391 Precision, Ultra-Low IQ , Low Offset Voltage, e-trim™ Operational Amplifiers datasheet (Rev. E) PDF | HTML Oct 28, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPAx391 PSpice Model (Rev. B)

SBOMBK1B.ZIP (28 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx391 TINA-TI Reference Design (Rev. A)

SBOMBJ9A (333 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx391 TINA-TI SPICE Model (Rev. A)

SBOMBK0A.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos