SBOS998D June 2021 – July 2025 BUF802
PRODUCTION DATA
Figure 7-7 shows the internal ESD structure of the BUF802. VSO and VS supply pins are internally shorted to each other through back-to-back diodes. See also Section 8.3. The input ESD diodes D1 and D2 are optimized to carry 100 mA of continuous current while the remaining ESD diodes are rated for 10 mA.