SBOSA28B August   2023  – August 2026 LOG200

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 High Speed, Logarithmic Current-to-Voltage Conversion
      2. 6.3.2 Voltage and Current References
      3. 6.3.3 Adaptive Photodiode Bias
      4. 6.3.4 Auxiliary Operational Amplifier
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Logarithmic Transfer Function
        1. 7.1.1.1 Logarithmic Conformity Error
        2. 7.1.1.2 Error Analysis Example
    2. 7.2 Typical Application
      1. 7.2.1 Optical Current Sensing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Layout Guidelines

Attention to good layout practices is always recommended. For best operational performance of the device, use good printed circuit board (PCB) layout practices, including:

  • Make sure that both input paths of the secondary amplifier are symmetrical and well-matched for source impedance and capacitance to avoid converting common-mode signals into differential signals and thermal electromotive forces (EMFs).
  • Noise can propagate into analog circuitry through the power pins of the device and of the circuit as a whole. Bypass capacitors reduce the coupled noise by providing low-impedance power sources local to the analog circuitry. Connect low-ESR, 0.1µF X7R ceramic bypass capacitors between each supply pin and ground, placed as close as possible to the device. A single bypass capacitor from V+ to ground is applicable for single-supply applications.
  • Use a C0G (NP0) ceramic capacitor for the VCM decoupling capacitance and place as close to the VCM pin as possible.
  • Connect C0G (NP0) ceramic bypass capacitors to each of the REF165 and REF25 reference pins, as close to the pins as possible. Use a sum of 100pF to 330pF of capacitance per pin when using the reference, or 33pF if the reference is not used. When driving larger capacitive loads, use a snubber circuit, such as a 50Ω isolation resistance driving a 100nF decoupling capacitance to REFGND. A snubber circuit of 100Ω and 100µF can improve noise filtering.
  • For photoelectric-sensing applications, place the photodiode as close as possible to the I1 pin to minimize parasitic inductance.
  • Use ceramic C0G (NP0)-dielectric capacitors for any capacitance that is part of the input or output signal chain (C3, C4, C5, and CBIAS if implemented).
  • Surround the current input traces with copper guard traces all the way from the source to the input pins of the LOG200. Remove all solder mask and silkscreen from the guard area to reduce surface-charge accumulation and prevent surface-level leakage paths. Use VCM as the guard potential.
    • For ultra-low current measurements, the guard must be implemented in a three-dimensional scheme to prevent leakage currents originating in other layers from flowing into the signal path. Place additional guard copper on the next layer directly below the surface-level signal and guard traces to protect from vertical leakage paths. Surround the sensitive input traces with a via fence connecting the guard copper on different layers to complete the three-dimensional guard enclosure.
  • To reduce parasitic coupling, run the input traces as far away as possible from the supply or output traces. If these traces cannot be kept separate, crossing the sensitive trace perpendicular is much better than in parallel with the noisy trace.
  • Minimize the number of thermal junctions. Preferably, the signal path is routed within a single layer without vias, with the traces as short as possible.
  • Keep sufficient distance from major thermal energy sources (circuits with high power dissipation). If not possible, place the device so that the effects of the thermal energy source on the high and low sides of the differential signal path are evenly matched.
  • Solder the thermal pad to the PCB. For the LOG200 to properly dissipate heat and minimize leakage, connect the thermal pad to a plane or large copper pour that is electrically connected to VCM, even for low-power applications.