SBOSA28B August   2023  – August 2026 LOG200

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 High Speed, Logarithmic Current-to-Voltage Conversion
      2. 6.3.2 Voltage and Current References
      3. 6.3.3 Adaptive Photodiode Bias
      4. 6.3.4 Auxiliary Operational Amplifier
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Logarithmic Transfer Function
        1. 7.1.1.1 Logarithmic Conformity Error
        2. 7.1.1.2 Error Analysis Example
    2. 7.2 Typical Application
      1. 7.2.1 Optical Current Sensing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Device Functional Modes

The LOG200 has a maximum supply voltage of 12.6V (±6.3V) and a minimum supply voltage of 4.5V (±2.25V). The device has two VCM pins (not internally connected to each other). Drive both VCM pins to the same potential by one of the two onboard voltage references, or by an external source. Likewise, drive the reference input of the difference amplifier by a reference or other low-impedance source. For proper operation, do not float the VCM, VCM2, and REFA pins.

Typically, apply the test current to be measured through the I1 input. Apply a fixed reference current, whether external or provided by the onboard IREF, through the I2 input. Two external currents can be applied through I1 and I2, but only the logarithmic ratio of the two currents can be measured, rather than the absolute values of either. The IBIAS feature is used to provide a reverse voltage bias for an input photodiode. If not used, float the IBIAS pin or connect the pin to the positive supply voltage VS+.

The LOG200 also features an auxiliary amplifier that is used to create a differential output voltage or for any other purpose in the system (provided the amplifier input common-mode limitations and other conditions are met). If the auxiliary amplifier is not needed, apply a midsupply voltage or one of the onboard reference voltages to the noninverting input to keep the auxiliary amplifier fixed within the input common-mode range. Short the output and inverting input together, which causes the amplifier to act as a buffer in a known state, rather than float the pins, which can lead to erratic behavior in noisy environments. Do not use the auxiliary amplifier as a comparator, as the amplifier does not support a high differential voltage between the input pins.