SBOSA33B September 2021 – November 2025 LMH5485-SP
PRODUCTION DATA
The LMH5485-SP includes a power-down control pin, PD. This pin must be asserted high for correct amplifier operation. The PD pin cannot be floated because there is no internal pullup or pull-down resistor on this pin to reduce disabled power consumption. Asserting this pin low (within 0.7V of the negative supply) puts the LMH5485-SP into a very low quiescent state (approximately 2µA). Switches in the default Vocm resistor string open to eliminate the fixed bias current (25µA) across the supply in this 200kΩ voltage divider to mid-supply.