SBOSA33B September 2021 – November 2025 LMH5485-SP
PRODUCTION DATA
The LMH5485-SP is principally intended to operate with a nominal single-supply voltage of 3V to 5V. Supply decoupling is required, as described in Section 9.4.1. The amplifier signal path is flexible for single or split-supply operation. Most applications are intended to be single supply, but any split-supply design can be used, as long as the total supply across the LMH5485-SP is less than 5.25V and the required input, output, and common-mode pin headroom to each supply are observed. Left open, the VOCM pin defaults to near midsupply for any combination of split or single supplies used. The disable pin is negative-rail referenced. Using a negative supply requires the disable pin to be pulled down to within 0.7V of the negative supply to disable the amplifier.