SBOSA47B February 2026 – November 2026 OPA2591 , OPA591
PRODMIX
The OPAx591 operates from power supplies up to ±42.5V (85V), and as little as ±4V (8V) with excellent performance. Most behavior remains unchanged throughout the full operating voltage range, but parameters can vary with operating voltage. A power-supply bypass capacitor of at least 0.1µF is required for proper operation. Make sure that the capacitor voltage is rated for high voltage across the full operating temperature range. The OPAx591 can be powered with asymmetrical supplies to optimize power dissipation in applications that do not require an equal positive and negative output voltage swing.