SBOSA47B February   2026  – November 2026 OPA2591 , OPA591

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for OPA591
    5. 5.5 Thermal Information OPA2591
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Correction
      2. 6.3.2 MUX-Friendly Inputs
      3. 6.3.3 Thermal Protection
      4. 6.3.4 Advanced Slew Boost
      5. 6.3.5 Full-Power Bandwidth Improved
      6. 6.3.6 Overload Recovery
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 High Voltage Instrumentation Amplifier
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 DAC Output Gain and Buffer
      3. 7.2.3 Single-Supply Piezoelectric Driver
      4. 7.2.4 Current Booster
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Thermal Considerations
        2. 7.4.1.2 Creepage and Clearance
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

The OPAx591 can be configured as a three operational amplifier (op amp) to achieve a very high input common-mode voltage range. The instrumentation amplifier can be compartmentalized as a two stage amplifier with an input or gain stage, and a difference amplifier stage. Figure 7-2 illustrates a generic three op amp instrumentation amplifier.

OPA591 OPA2591 Instrumentation Amplifier Figure 7-2 Instrumentation Amplifier

To support the high common-mode voltage range requirement, the OPAx591 is powered with 85V, yielding a 81.5V input common-mode voltage. The OPAx591 has an input voltage range of (V−) − 0.1V to (V+) − 3.5V. The output voltage swing also limits the common-mode voltage for a given differential voltage. The relationship is given below in Equation 4. Note that 85V is the maximum operating power supply voltage of the OPAx591 and the 1.5V accounts for the linear output voltage swing for 10kΩ as given in Electrical Characteristics.

Equation 4. V I N + + V I N + - V I N - R F R G < 85 V - 1.5 V

The shunt resistor is set to be as small as possible to minimize the voltage drop. Given practical amplifier error sources, choose a shunt resistor that provides a voltage drop large enough to meet the accuracy requirements of the application. The largest error source in current sense applications is the amplifier and resistor drift and typically set the lower bound on the shunt resistor value. In most general purpose applications, a voltage drop of no more than 100mV is acceptable.

The OPAx591 provides very low offset and offset drift to enable high accuracy measurements to be made even at low current values. Another benefit of the OPAx591 is the low input bias current of 15pA, maximum. The low input bias current enables high accuracy measurements down to the nanoampere range.

OPAx591 circuit is configured to provide a maximum output voltage of 20V for a full scale current of 1µA, corresponding to a 100mV drop across the 10kΩ shunt resistor. The gain of the first stage is set to 20V/V and the difference amplifier stage gain is set to 10V/V for a total gain of 200V/V. The lower bound of the current measurement capability of the circuit is determined by the maximum error tolerance of the application such that the percent error of the circuit increases as the voltage drop across the shunt resistor decreases. The transfer function of the amplifier given by Equation 5.

Equation 5. V O U T = V I N + - V I N - 1 + 2 R F R G R G 2 R I N 2 + V R E F

This application uses the RES31A matched resistor chip from Texas Instruments. The resistors provide excellent matching and temperature drift when compared to discrete 0.1% resistors. Resistor matching is critical to achieving high common-mode rejection and low gain error. Figure 7-1 shows the final circuit. The circuit results are shown in Figure 7-4, Figure 7-5. Note that the error is a simulated result at room temperature with typical dc error values and worst case resistor matching values. Room temperature calibration is recommended to achieve higher accuracy measurements.

To simplify this circuit further, the OPAx591 can be used to gain and buffer a readily available monolithic difference amplifier, like INA132. The OPAx591 provide high gain and high input impedance necessary to measure small current values.

OPA591 OPA2591 OPA591 Buffer for INA132 Figure 7-3 OPA591 Buffer for INA132