SBOSA95G May 2022 – December 2024 OPA2863A , OPA863A
PRODUCTION DATA
The OPAx863A are classic voltage-feedback amplifiers, where each channel has two high-impedance inputs and a low-impedance output. Theses devices feature a GBW of 50 MHz, 6.3‑nV/√Hz noise, RRIO capability, and high-precision performance consuming only 800 µA of quiescent current. These features make the OPAx863A an excellent choice for use in precision data acquisition, reference buffering with fast settling, high gain, and filter circuits. The overload power limit feature makes the OPAx863A truly low power in high-gain multichannel systems, and limits any increase in quiescent current during output overload conditions.