SBOSAA4B April   2025  – August 2025 INA1H94-SP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: INA1H94-SP
    5. 5.5 Electrical Characteristics: VS = ±9V
    6. 5.6 Electrical Characteristics: V+ = 5V and V– = 0V
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Common-Mode Range
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 SAR ADC 12-B, 8-Channel Battery Cell Voltage Monitor
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
        2. 8.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The INA1H94-SP is a radiation-hardened precision unity-gain difference amplifier with a very high input common-mode voltage range. The INA1H94-SP is a single, monolithic device that consists of a precision op amp and an integrated thin-film resistor network. The INA1H94-SP can accurately measure small differential voltages in the presence of common-mode signals up to ±150V.

In many applications where galvanic isolation in not required, the INA1H94-SP can replace isolation amplifiers. The INA1H94-SP can help eliminate costly isolated input side power supplies, along with the associated ripple, noise, and quiescent current. The excellent 0.0005% typical nonlinearity, high common-mode, and 500kHz bandwidth of the INA1H94-SP makes for a compelling sensor readout device.

Device Information
PART NUMBERGRADE(2)PACKAGE(1)BODY SIZE(4)
5962R2121201VXCFlight Model (QMLV), RHA to 100-kradHKX (CFP, 8)6.475mm × 6.485mm
INA1H94HKX/EMEngineering sample(3)
For all available packages, see Section 10.
For additional information about the part grade, view SLYB235.
These units are intended for engineering evaluation only. They are processed to a noncompliant flow (that is, no burn-in, and so forth) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing, or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to +125°C or operating life.
The body size (length × width) is a nominal value and does not include pins.

INA1H94-SP Simplified Battery Cell Monitoring Application
Simplified Battery Cell Monitoring Application