SBOSAF4B January 2025 – June 2026 TMCS1123-Q1
PRODUCTION DATA
A simple external resistor divider driven from the power supply as shown in Figure 8-6 can be used to generate the external overcurrent voltage VOC applied to the VOC pin to set the desired overcurrent threshold IOC according to Equation 21.
When using a resistor divider as shown in Figure 8-6, R2 must be less than 10kΩ to mitigate the impact of the VOC input impedance on overcurrent threshold accuracy.