Product details

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Automotive Sensitivity (typ) (mV/mT) 25, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Automotive Sensitivity (typ) (mV/mT) 25, 50, 75, 100, 150 Input offset current (±) (max) (mA) 40, 42, 45, 60 Input offset current drift (±) (typ) (µA/°C) 133, 150, 160, 200 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Iq (max) (mA) 14 Small-signal bandwidth (kHz) 250 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Propagation delay time (typ) (ns) 130 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² 10.3 x 10.3
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±2µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Precision zero-current reference output
  • Fast Response
    • Signal bandwidth: 250kHz
    • Response time: 1µs
    • Propagation delay: 110ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 25mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1123-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1123-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage. Integrated shielding enables excellent common-mode rejection and transient immunity.

Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TMCS1123-Q1 AEC-Q100, Precision 250kHz Hall-Effect Current Sensor With Reinforced Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. A) PDF | HTML 06 Jun 2025
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) PDF | HTML 26 Mar 2026
Application note Functional Safety Concept in On-Board Charger System PDF | HTML 07 Jan 2026
Functional safety information TMCS1123-Q1, TMCS1126-Q1, TMCS1127-Q1, and TMCS1133-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 05 May 2025
Application note Thermal Analysis of the TMCS1123 Hall-Effect Current Sensor PDF | HTML 21 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMCS1123EVM — TMCS1123 evaluation module for isolated Hall-effect current sensing

The TMCS1123EVM evaluation module (EVM) is intended to facilitate rapid, convenient use of the TMCS1123, an isolated Hall-effect precision current sense monitor using an internal ratiometric reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)
User guide: PDF | HTML
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x1A)

SBOMCQ1.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x2A)

SBOMCQ2.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x3A)

SBOMCQ3.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x4A)

SBOMCQ4.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 PSpice Model (for TMCS1123x5A)

SBOMCQ5.ZIP (8 KB) - PSpice Model
Simulation model

TMCS1123 and TMCS1123-Q1 TINA-TI Reference Design

SBOMCQ6.ZIP (106 KB) - TINA-TI Reference Design
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos