SBOSAG0D October 2023 – June 2025 TMCS1133
PRODUCTION DATA
For applications where current is pulsed between a high current and no current, the allowable capabilities are limited by short-duration heating iwn the leadframe. The TMCS1133 can tolerate higher current ranges under some conditions, however, for repetitive pulsed events, the current levels must satisfy both the pulsed current SOA and the RMS continuous current constraint. Pulse duration, duty cycle, and ambient temperature all impact the SOA for repetitive pulsed events. Figure 7-5, Figure 7-6, Figure 7-7, and Figure 7-8 illustrate repetitive stress levels based on test results from the TMCS1133xEVM under which parametric performance and isolation integrity is not impacted post-stress for multiple ambient temperatures. At high duty cycles or long pulse durations, this limit approaches the continuous current SOA for a RMS value defined by Equation 13.
where
| TA = 25°C | ||
| TA = 105°C | ||
| TA = 85°C | ||
| TA = 125°C | ||