SBOSAG1B July 2024 – June 2025 TMCS1133-Q1
PRODUCTION DATA
For example, to set a desired overcurrent threshold to IOC = ±50A on bidirectional TMCS1133A3A-Q1 or TMCS1133B3A-Q1 devices with ±32A linear measurement range, as well as on the unidirectional TMCS1133C3A-Q1 device, size the resistors R1 and R2 to apply a voltage VOC = 1.5V to the VOC pin according to Equation 22.
with