TMCS1133-Q1

ACTIVE

Automotive 1MHz Hall-effect current sensor with AFR and ALERT

Product details

Continuous current (max) (A) 82 Rating Automotive Sensitivity (typ) (mV/mT) 25, 33, 50, 75, 100, 150 Input offset current (±) (max) (mA) 130, 150, 160, 180, 200 Input offset current drift (±) (typ) (µA/°C) 867, 1150, 1300, 1400, 1800, 2000 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Small-signal bandwidth (kHz) 1000 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 82 Rating Automotive Sensitivity (typ) (mV/mT) 25, 33, 50, 75, 100, 150 Input offset current (±) (max) (mA) 130, 150, 160, 180, 200 Input offset current drift (±) (typ) (µA/°C) 867, 1150, 1300, 1400, 1800, 2000 Features Alert Function, Digital output alerts MCU when current limit is reached, Externally Driven Zero Current Reference Voltage, Overcurrent protection Small-signal bandwidth (kHz) 1000 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² (10.3 mm × 10.3 mm)
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±10µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Fast Response
    • Signal bandwidth: 1MHz
    • Response time: 120ns
    • Propagation delay: 50ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 20mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±10µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Fast Response
    • Signal bandwidth: 1MHz
    • Response time: 120ns
    • Propagation delay: 50ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 20mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1133-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1133-Q1 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMCS1133EVM — TMCS1133 evaluation module

The TMCS1133EVM evaluation module (EVM) is a tool intended to facilitate rapid, convenient use of the TMCS1133, an isolated Hall-effect precision current-sense monitor using an internal reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B7A)

SBOMCR4.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B8A)

SBOMCR5.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133C9A)

SBOMCR6.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x2A)

SBOMCR0.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x3A)

SBOMCR1.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x4A)

SBOMCR2.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x5A)

SBOMCR3.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (TMCS1133x1A)

SBOMCQ9.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 TINA-TI Reference Design

SBOMCR7.ZIP (127 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC — Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware
Reference design

PMP41078 — High-voltage to low-voltage DC-DC converter reference design with GaN HEMT

This reference design describes a 3.5kW highvoltage to low-voltage DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using LMG3522R030 as primary switches makes the converter work at a high switching frequency. In this design, the converter uses a smaller (...)

Supported products & hardware
Reference design

PMP41139 — 3.5kW, 800V to 14V DC/DC converter reference design

This reference design describes a 3.5kW, 800V to 14V DC-DC converter with 650V Gallium nitride (GaN) high-electron mobility transistors (HEMT). Using stacked half-bridge (SHB) topology makes the converter work at 800V with 650V GaN HEMT. Using LMG3522R030 as primary switches makes the converter (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos