SBOSAG5C December 2024 – August 2026 TLV2888 , TLV4888 , TLV888
PRODMIX
The TLVx888 have internal phase-reversal protection. Some op amps exhibit a phase reversal when the input is driven beyond the linear common-mode range. This condition is most often encountered in noninverting circuits when the input is driven beyond the specified common-mode voltage range, causing the output to reverse into the opposite rail. The TLVx888 input prevents phase reversal with excessive common-mode voltage. Instead, the output limits into the appropriate rail. Figure 6-1 shows this performance.