TLV888

ACTIVE

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 350 GBW (typ) (MHz) 14 Features Cost Optimized, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 40 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.042 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.7 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.026 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.015 Offset drift (typ) (µV/°C) 0.01 Input bias current (max) (pA) 350 GBW (typ) (MHz) 14 Features Cost Optimized, MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 40 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.042 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.7 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) 0.026 THD + N at 1 kHz (typ) (%) 0.00012
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • High DC precision:
    • Zero drift: 0.01µV/°C
    • Low offset voltage: 3µV
    • High PSRR: 150dB
    • High CMRR: 150dB
  • Excellent AC performance:
    • Gain bandwidth: 14MHz
    • Slew rate: 40V/µs
    • Low noise: 7.5nV/√Hz
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 1.5mA
  • RFI and EMI filtered inputs
  • Supply range: 4.5V to 36V
  • Temperature: –40°C to +125°C
  • High DC precision:
    • Zero drift: 0.01µV/°C
    • Low offset voltage: 3µV
    • High PSRR: 150dB
    • High CMRR: 150dB
  • Excellent AC performance:
    • Gain bandwidth: 14MHz
    • Slew rate: 40V/µs
    • Low noise: 7.5nV/√Hz
  • Input to the negative rail, rail-to-rail output
  • Low quiescent current: 1.5mA
  • RFI and EMI filtered inputs
  • Supply range: 4.5V to 36V
  • Temperature: –40°C to +125°C

The TLV888, TLV2888, and TLV4888 (TLVx888) are wide-bandwidth, low noise, zero-drift operational amplifiers (op amps). These op amps feature only 15µV of offset voltage (maximum) and 0.05µV/°C of offset voltage drift (maximum) over a wide temperature range.

The TLVx888 feature very fast settling time due in part to the wide gain bandwidth and very high slew rate. The settling time is further enhanced in multi-channel systems by the proprietary MUX-friendly input architecture.

The combination of high precision, fast settling, and low noise make the TLVx888 an excellent choice for a wide range of applications, including signal measurement, precision instrumentation, and data acquisition.

The TLVx888 are available in industry standard packages as well as micro-size packages to fit in the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

The TLV888, TLV2888, and TLV4888 (TLVx888) are wide-bandwidth, low noise, zero-drift operational amplifiers (op amps). These op amps feature only 15µV of offset voltage (maximum) and 0.05µV/°C of offset voltage drift (maximum) over a wide temperature range.

The TLVx888 feature very fast settling time due in part to the wide gain bandwidth and very high slew rate. The settling time is further enhanced in multi-channel systems by the proprietary MUX-friendly input architecture.

The combination of high precision, fast settling, and low noise make the TLVx888 an excellent choice for a wide range of applications, including signal measurement, precision instrumentation, and data acquisition.

The TLVx888 are available in industry standard packages as well as micro-size packages to fit in the most space-constrained applications. The devices are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
OPA189 ACTIVE Single, 14-MHz, mux-friendly, low-noise, zero-drift, RRO, CMOS precision operational amplifier Better offset voltage performance (3µV max, 5µV/°C typ) and lower voltage noise (5.2nV/√Hz at 1kHz)
NEW TLV886 ACTIVE Single, 36V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier Lower bandwidth (5MHz) and lower power (0.67mA) alternative with the same DC precision performance for cost-sensitive designs

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TLVx888 Low-Noise, Zero-Drift, Wide-Bandwidth, MUX-Friendly Operational Amplifiers datasheet (Rev. C) PDF | HTML Aug 21, 2026
Technical article Enabling precision amplifier performance for every design (Rev. A) PDF | HTML Aug 13, 2026
White paper Optimizing Chopper Amplifier Accuracy (Rev. A) PDF | HTML May 15, 2025
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML Dec 5, 2024
Application brief MUX-Friendly, Precision Operational Amplifiers (Rev. C) PDF | HTML Feb 8, 2022
Application brief Zero-Drift Amplifiers: Features and Benefits (Rev. C) Jan 28, 2021
Application brief Minimize Errors in Weigh-Scales With Zero-Drift, EMI-Hardened, Precision Amps (Rev. A) PDF | HTML Dec 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV888, TLV2888 and TLV4888 PSpice Model

SBOMCL6.ZIP (81 KB) - PSpice model
Supported products & hardware
Simulation model

TLV888, TLV2888 and TLV4888 SPICE Model

SBOMCL5.ZIP (4 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TLV888, TLV2888 and TLV4888 TINA-TI Reference Design

SBOMCL9 (1391 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV888, TLV2888 and TLV4888 TINA-TI SPICE Model

SBOMCL7.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos