SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
The TMCS1143 has a precision internal reference that determines the zero current output voltage, VOUT,0A. Overall current sensing dynamic range can be optimized by choosing from the zero current output voltage options listed in the Device Comparison table. These extremely low-drift precision zero current reference options are listed in Equation 14, Equation 15 and Equation 16. These equations are for precise bidirectional or unidirectional current measurements using supply voltages ranging between 3.0V to 5.5V.