SBOSAG7 April 2025 TMCS1143
ADVANCE INFORMATION
For example, to set a desired overcurrent threshold to IOC = ±120A on bidirectional TMCS1143A5A and TMCS1143B5A devices along with the unidirectional TMCS1143C5A device, with ±96A, ±62A and -9.2A to 114A full-scale linear input measurement ranges respectively as shown in the Device Comparison table, size resistors R1 and R2 to apply a voltage VOC = 1.2V to the VOC pin according to Equation 21.
with