SBOSAK0A June   2024  – August 2024 TLV9044-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Quad Channel
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Rail-to-Rail Input
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 Common-Mode Rejection Ratio (CMRR)
      5. 6.3.5 Capacitive Load and Stability
      6. 6.3.6 Overload Recovery
      7. 6.3.7 EMI Rejection
      8. 6.3.8 Electrical Overstress
      9. 6.3.9 Input and ESD Protection
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 TLV904x-Q1 Low-Side, Current Sensing Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4.     Trademarks
    5. 8.4 Electrostatic Discharge Caution
    6. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Overview

The TLV904x-Q1 family of low-power, rail-to-rail input and output operational amplifiers are specifically designed for low-power, always-on applications. This family of amplifiers uses unique transistors that enable operation from ultra-low supply voltage of 1.2V to a standard supply voltage of 5.5V. These unity-gain stable amplifiers provide 350kHz of GBW with an IQ of only 10µA. The TLV904x-Q1 also has short-circuit current capability of 40mA at 5.5V. This combination of low voltage, low IQ, and high output current capability makes this device quite unique and an excellent choice for a wide range of general-purpose applications. The input common-mode voltage range includes both rails, and allows the TLV904x-Q1 series to be used in many single-supply or dual supply configurations. Rail-to-rail input and output swing significantly increases dynamic range, especially in low-supply applications, and makes these devices an excellent choice for driving low-speed sampling analog-to-digital converters (ADCs). Further, the class AB output stage is capable of driving resistive loads greater than 2kΩ connected to any point between V+ and ground.

The TLV904x-Q1 can drive up to 100pF with a typical phase margin of 45° and features 350kHz gain bandwidth product, 0.2V/μs slew rate with 6.5μVp-p integrated noise (0.1 to 10Hz) while consuming only 10μA supply current per channel, thus providing a good AC performance at a very low power consumption. DC applications are also well served with a low input bias current of 1pA (typical), an input offset voltage of 0.6mV (typical) and a good PSRR, CMRR, and AOL.