SBOSAK0A June 2024 – August 2024 TLV9044-Q1
PRODMIX
The TLV904x-Q1 uses integrated electromagnetic interference (EMI) filtering to reduce the effects of EMI from sources such as wireless communications and densely-populated boards with a mix of analog signal chain and digital components. EMI immunity can be improved with circuit design techniques; the TLV904x-Q1 benefits from these design improvements. Texas Instruments has developed the ability to accurately measure and quantify the immunity of an operational amplifier over a broad frequency spectrum extending from 10MHz to 6GHz. Figure 6-4 shows the results of this testing on the TLV904x-Q1. Table 6-1 shows the EMIRR IN+ values for the TLV904x-Q1 at particular frequencies commonly encountered in real-world applications. The EMI Rejection Ratio of Operational Amplifiers application note contains detailed information on how EMIRR performance relates to op amps and is available for download from www.ti.com.
Figure 6-4 EMIRR
Testing| FREQUENCY | APPLICATION OR ALLOCATION | EMIRR IN+ |
|---|---|---|
| 400MHz | Mobile radio, mobile satellite, space operation, weather, radar, ultra-high frequency (UHF) applications | 60dB |
| 900MHz | Global system for mobile communications (GSM) applications, radio communication, navigation, GPS (to 1.6GHz), GSM, aeronautical mobile, UHF applications | 70dB |
| 1.8GHz | GSM applications, mobile personal communications, broadband, satellite, L-band (1 GHz to 2GHz) | 75dB |
| 2.4GHz | 802.11b, 802.11g, 802.11n, Bluetooth®, mobile personal communications, industrial, scientific and medical (ISM) radio band, amateur radio and satellite, S-band (2GHz to 4GHz) | 79dB |
| 3.6GHz | Radiolocation, aero communication and navigation, satellite, mobile, S-band | 82dB |
| 5GHz | 802.11a, 802.11n, aero communication and navigation, mobile communication, space and satellite operation, C-band (4GHz to 8GHz) | 85dB |