SBOSAK3 July 2025 INA299-Q1
PRODUCTION DATA
The INA299-Q1 operates with a wide supply range from 2.7V to 12V. While the input common-mode voltage range of the INA299-Q1 is independent of the supply voltage, the output voltage is bound by the supply voltage applied to the device. The output voltage can range from as low as 80mV to as high as 100mV below the supply voltage.