SBOSAK3 July 2025 INA299-Q1
PRODUCTION DATA
The INA299-Q1 inputs draw 13µA (typical) bias current per input pin at common-mode voltages as high as 80V, which enables precision current sensing on applications that require lower current leakage. The input bias current is proportional to the common-mode voltage at -2V to 2.5V, after that the input bias current of the INA299-Q1 remains constant over the entire common-mode voltage range.