SBOSAL3 February   2026 OPA4488

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information: OPA488
    5. 5.5 Thermal Information: OPA2488
    6. 5.6 Thermal Information: OPA4488
    7. 5.7 Electrical Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Common-Mode Range
      2. 6.3.2 Phase-Reversal Protection
      3. 6.3.3 Chopping Transients
      4. 6.3.4 EMI Rejection
      5. 6.3.5 Electrical Overstress
      6. 6.3.6 MUX-Friendly Inputs
    4. 6.4 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Noise Calculations
    2. 7.2 Typical Applications
      1. 7.2.1 High-Side Current Sensing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Programmable Current Source
      3. 7.2.3 Programmable Current Source For A Grounded Load
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 PSpice® for TI
        2. 8.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The OPA488, OPA2488, and OPA4488 (OPAx488) are 48V, wide-bandwidth, low noise, zero-drift operational amplifiers (op amps). The OPAx488 provides a pin compatible replacement to many industry standard amplifiers that can benefit from a higher operating voltage. The 48V operating voltage and the 60V absolute maximum enable robust circuit designs.

These op amps feature only 7.5µV of offset voltage (max) and 0.025µV/°C of offset voltage drift (max) over a wide temperature range. The OPAx488 feature very fast settling time due in part to the wide gain bandwidth and very high slew rate. The settling time is further enhanced in multichannel systems by the proprietary MUX-friendly input architecture.

The combination of high precision, fast settling, and low noise make the OPAx488 an excellent choice for a wide range of applications, including signal measurement, precision instrumentation, and data acquisition.

The OPAx488 are available in industry standard packages as well as micro-size packages to fit in the most space constrained applications. The devices are specified for operation from –40°C to +125°C.

Package Information
PART NUMBER CHANNEL COUNT PACKAGE(1) PACKAGE SIZE(2)
OPA488(3) Single D (SOIC, 8) 4.90mm × 6.00mm
DBV (SOT-23, 5) 2.90mm × 2.80mm
DRL (SOT, 5) 1.60mm × 1.60mm
OPA2488(3) Dual D (SOIC, 8) 4.90mm × 6.00mm
DGK (VSSOP, 8) 3.00mm × 4.90mm
DSG (WSON, 8) 2.00mm × 2.00mm
OPA488 Quad D (SOIC, 14) 8.65mm × 6.00mm
PW (TSSOP-14) 5.00mm × 6.40mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
Preview information (not Production Data).