NEW

OPA4488

ACTIVE

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.0075 Offset drift (typ) (µV/°C) 0.004 Input bias current (max) (pA) 350 GBW (typ) (MHz) 14 Features MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 40 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.042 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.7 THD + N at 1 kHz (typ) (%) 0.00012
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Vos (offset voltage at 25°C) (max) (mV) 0.0075 Offset drift (typ) (µV/°C) 0.004 Input bias current (max) (pA) 350 GBW (typ) (MHz) 14 Features MUX Friendly, Zero Drift Slew rate (typ) (V/µs) 40 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 7.5 CMRR (typ) (dB) 150 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.042 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -1.7 THD + N at 1 kHz (typ) (%) 0.00012
TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Supply range: 4.5V to 48V
  • High dc precision:
    • Zero drift: 0.025µV/°C, max
    • Low offset voltage: 7.5µV, max
    • High PSRR: 140dB, min
    • High CMRR: 140dB, min
  • Excellent ac performance:
    • Gain bandwidth: 14MHz
    • Slew rate: 40V/µs
    • Low broadband noise: 7.5nV/√Hz
    • Near zero flicker noise: 160nVPP
  • Input includes the negative rail
  • Low quiescent current: 1.5mA
  • Thermal shutdown
  • Latch-up protection
  • Temperature: –40°C to +125°C
  • Supply range: 4.5V to 48V
  • High dc precision:
    • Zero drift: 0.025µV/°C, max
    • Low offset voltage: 7.5µV, max
    • High PSRR: 140dB, min
    • High CMRR: 140dB, min
  • Excellent ac performance:
    • Gain bandwidth: 14MHz
    • Slew rate: 40V/µs
    • Low broadband noise: 7.5nV/√Hz
    • Near zero flicker noise: 160nVPP
  • Input includes the negative rail
  • Low quiescent current: 1.5mA
  • Thermal shutdown
  • Latch-up protection
  • Temperature: –40°C to +125°C

The OPA488, OPA2488, and OPA4488 (OPAx488) are 48V, wide-bandwidth, low noise, zero-drift operational amplifiers (op amps). The OPAx488 provides a pin compatible replacement to many industry standard amplifiers that can benefit from a higher operating voltage. The 48V operating voltage and the 60V absolute maximum enable robust circuit designs.

These op amps feature only 7.5µV of offset voltage (max) and 0.025µV/°C of offset voltage drift (max) over a wide temperature range. The OPAx488 feature very fast settling time due in part to the wide gain bandwidth and very high slew rate. The settling time is further enhanced in multichannel systems by the proprietary MUX-friendly input architecture.

The combination of high precision, fast settling, and low noise make the OPAx488 an excellent choice for a wide range of applications, including signal measurement, precision instrumentation, and data acquisition.

The OPAx488 are available in industry standard packages as well as micro-size packages to fit in the most space constrained applications. The devices are specified for operation from –40°C to +125°C.

The OPA488, OPA2488, and OPA4488 (OPAx488) are 48V, wide-bandwidth, low noise, zero-drift operational amplifiers (op amps). The OPAx488 provides a pin compatible replacement to many industry standard amplifiers that can benefit from a higher operating voltage. The 48V operating voltage and the 60V absolute maximum enable robust circuit designs.

These op amps feature only 7.5µV of offset voltage (max) and 0.025µV/°C of offset voltage drift (max) over a wide temperature range. The OPAx488 feature very fast settling time due in part to the wide gain bandwidth and very high slew rate. The settling time is further enhanced in multichannel systems by the proprietary MUX-friendly input architecture.

The combination of high precision, fast settling, and low noise make the OPAx488 an excellent choice for a wide range of applications, including signal measurement, precision instrumentation, and data acquisition.

The OPAx488 are available in industry standard packages as well as micro-size packages to fit in the most space constrained applications. The devices are specified for operation from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet OPAx488 Low-Noise, Zero-Drift, Wide-Bandwidth, Mux-Friendly Operational Amplifiers datasheet PDF | HTML Feb 2, 2026
Application brief High Speed Current Sensing for Data Center mCRPS Standards (Rev. A) PDF | HTML Aug 17, 2026
White paper Optimizing Chopper Amplifier Accuracy (Rev. A) PDF | HTML May 15, 2025
Application brief Offset Correction Methods: Laser Trim, e-Trim, and Chopper (Rev. D) PDF | HTML Dec 5, 2024
Application brief MUX-Friendly, Precision Operational Amplifiers (Rev. C) PDF | HTML Feb 8, 2022
Application brief Zero-Drift Amplifiers: Features and Benefits (Rev. C) Jan 28, 2021
Application brief Minimize Errors in Weigh-Scales With Zero-Drift, EMI-Hardened, Precision Amps (Rev. A) PDF | HTML Dec 8, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA488, OPA2488 and OPA4488 PSpice Model

SBOMCT2.ZIP (47 KB) - PSpice model
Supported products & hardware
Simulation model

OPA488, OPA2488 and OPA4488 SPICE Model

SBOMCT3.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

OPA488, OPA2488 and OPA4488 TINA-TI Reference Design

SBOMCT5 (36 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA488, OPA2488 and OPA4488 TINA-TI SPICE Model

SBOMCT4.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos