SBOSAM2 August   2025 INA701

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements (I2C)
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Integrated Shunt Resistor
      2. 6.3.2 Safe Operating Area
      3. 6.3.3 Versatile Measurement Capability
      4. 6.3.4 Internal Measurement and Calculation Engine
      5. 6.3.5 High-Precision Delta-Sigma ADC
        1. 6.3.5.1 Low Latency Digital Filter
        2. 6.3.5.2 Flexible Conversion Times and Averaging
      6. 6.3.6 Integrated Precision Oscillator
      7. 6.3.7 Multi-Alert Monitoring and Fault Detection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Power-On Reset
    5. 6.5 Programming
      1. 6.5.1 I2C Serial Interface
        1. 6.5.1.1 Writing to and Reading Through the I2C Serial Interface
        2. 6.5.1.2 High-Speed I2C Mode
        3. 6.5.1.3 SMBus Alert Response
    6. 6.6 Register Maps
      1. 6.6.1 INA701 Registers
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Device Measurement Range and Resolution
      2. 7.1.2 ADC Output Data Rate and Noise Performance
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Configure the Device
        2. 7.2.2.2 Set Desired Fault Thresholds
        3. 7.2.2.3 Calculate Returned Values
      3. 7.2.3 Application Curves
  9. 8 Power Supply Recommendations
  10. 9 Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Multi-Alert Monitoring and Fault Detection

The INA701 includes a multipurpose, open-drain, ALERT output pin that can be used to report multiple diagnostics or as an indicator that the ADC conversion is complete when the device is operating in both triggered and continuous conversion mode. The diagnostics listed in Table 6-1 are constantly monitored and can be reported through the ALERT pin whenever the monitored output value crosses the associated out-of-range threshold.

Table 6-1 ALERT Diagnostics Description
INA701 DIAGNOSTICSTATUS BIT IN ALERT_DIAG REGISTER (READ ONLY)OUT-OF-RANGE THRESHOLD REGISTER (R/W)REGISTER DEFAULT VALUE
Current Under-LimitCURRENTULCUL0x8000 h
(2's complement))
Current Over-LimitCURRENTOLCOL0x7FFF h
(2's complement))
Bus Voltage Over-LimitBUSOLBOVL0x7FFF h
(2's complement), positive values only)
Bus Voltage Under-LimitBUSULBUVL0x0000 h
(2's complement), positive values only)
Temperature Over-LimitTMPOLTEMP_LIMIT0xFFFF h
(2's complement), positive values only)
Power Over-LimitPOLPWR_LIMIT0x7FFF h
(2's complement))

A read of the ALERT_DIAG register is used to determine which diagnostic triggered the ALERT pin. This register, shown in Table 6-13, is also used to monitor other associated diagnostics as well as configure some ALERT pin functions.

  • Alert latch enable — In case the ALERT pin is triggered, this function holds the value of the pin even after all diagnostic conditions have cleared. A read of the ALERT_DIAG register resets the status of the ALERT pin. This function is enabled by setting the ALATCH bit.
  • Conversion ready enable — Enables the ALERT pin to assert when an ADC conversion is complete and output values are ready to be read through the digital interface. This function is enabled by setting the CNVR bit. The conversion completed events can also be read through the CNVRF bit regardless of the CNVR bit setting.
  • Alert comparison on averaged output — Allows the out-of-range threshold value to be compared to the averaged data values produced by the ADC. This helps remove noise from the output data when compared to the out-of-range threshold to avoid false alerts due to noise. However, the diagnostic is delayed due to the time needed for averaging. This function is enabled by setting the SLOWALERT bit.
  • Alert polarity — Allows the device to invert the active state of the ALERT pin. Note that the ALERT pin is an open-drain output that must be pulled up by a resistor. The ALERT pin is active-low by default and can be configured for active high function using the APOL control bit.

Other diagnostic functions that are not reported by the ALERT pin but are available by reading the ALERT_DIAG register:

  • Math overflow — Indicated by the MATHOF bit, reports when an arithmetic operation has caused an internal register overflow.
  • Memory status — Indicated by the MEMSTAT bit, monitors the health of the device non-volatile trim memory. This bit must always read '1' when the device is operating properly.
  • Energy overflow — Indicated by the ENERGYOF bit, reports when the ENERGY register has reached an overflow state due to data accumulation.
  • Charge overflow — Indicated by the CHARGEOF bit, reports when the CHARGE register has reached an overflow state due to data accumulation.

When the ALERT pin is configured to report the ADC conversion complete event, the ALERT pin becomes a multipurpose reporting output. Figure 6-11 shows an example where the device reports ADC conversion complete events while the INA701 device is subject to overcurrent, bus undervoltage, overtemperature and over power events.

INA701 Multi-Alert ConfigurationFigure 6-11 Multi-Alert Configuration