SBOSAM2 August 2025 INA701
PRODUCTION DATA
ADC conversion times for shunt voltage, bus voltage, and temperature can be set independently from 50μs to 4.12ms. The flexibility in conversion time allows for robust operation in a variety of noisy environments. The device also allows for programmable averaging times from a single conversion all the way to an average of 1024 conversions. The amount of averaging selected applies uniformly to all active measurement inputs. The ADC_CONFIG register shown in Table 6-6 shows additional details on the supported conversion times and averaging modes. The INA701 effective resolution of the ADC can be increased by increasing the conversion time and increasing the number of averages. Figure 6-9 and Figure 6-10 both show the effect of conversion time and averaging on a constant input signal.
Figure 6-9 Noise vs Conversion Time (Averaging =
1)
Figure 6-10 Noise vs Conversion Time (Averaging =
128)Settings for the conversion time and number of conversions averaged impact the effective measurement resolution. See ADC Output Data Rate and Noise Performance for more detailed information on how averaging reduces noise and increases the effective number of bits (ENOB).