SBOSAM4A December 2024 – June 2026 TLV9141 , TLV9142 , TLV9144
PRODUCTION DATA
The TLV914x family offers excellent DC precision and AC performance. These devices operate up to 18V supply rails and offer true rail-to-rail input and output, low offset voltage and offset voltage drift, as well as 110kHz bandwidth and high output drive. These features make the TLV914x a robust, high-performance operational amplifier for high-voltage industrial applications.