SBOU124B march   2012  – july 2023 INA230

 

  1.   1
  2.   INA230EVM Evaluation Board and Software Tutorial
  3.   Trademarks
  4. 1Overview
    1. 1.1 INA230EVM Kit Contents
    2. 1.2 Related Documentation from Texas Instruments
  5. 2INA230EVM Hardware
    1. 2.1 Theory of Operation for INA230 Hardware
    2. 2.2 Signal Definitions of H1 (10-Pin Connector Socket)
      1. 2.2.1 Theory of Operation for SM-USB-DIG Platform
  6. 3INA230EVM (Rev A) Hardware Setup
    1. 3.1 Electrostatic Discharge Warning
    2. 3.2 Connecting the Hardware
    3. 3.3 Connecting Power
    4. 3.4 Connecting the USB Cable to the SM-USB-DIG Platform
    5. 3.5 INA230EVM Default Jumper Settings
    6. 3.6 INA230EVM Features
      1. 3.6.1 J2: I2C VS Control Setting
      2. 3.6.2 J3 and J4: I2C Address Hardware Setting (A0)
      3. 3.6.3 J5 and J6: I2C Address Hardware Setting (A1)
      4. 3.6.4 External I2C Lines and Terminal Block T1
      5. 3.6.5 VIN+ and VIN– Input Filter (R1, R2, and C1)
      6. 3.6.6 Shunt Monitor Configuration and Terminal Blocks T3 and T4
  7. 4INA230EVM Software Setup
    1. 4.1 Operating Systems for the INA230EVM Software
    2. 4.2 Software Installation
  8. 5INA230EVM Software Overview
    1. 5.1 Starting the INA230EVM Software
    2. 5.2 Configuring the INA230EVM Software
      1. 5.2.1 I2C Address Selection
      2. 5.2.2 Configure Operating Mode
      3. 5.2.3 Set Conversion Times
      4. 5.2.4 Set Configuration Register
      5. 5.2.5 Configuring the Alert Pin
    3. 5.3 Using the INA230EVM Software
      1. 5.3.1 INA230 Bus Voltage, Shunt Voltage, Current, and Power Reading Bar
      2. 5.3.2 Calculation and Theory of Operation
      3. 5.3.3 Register Tab
      4. 5.3.4 Graph Tab
      5. 5.3.5 Auto-Write and the Supply Voltage
  9. 6INA230EVM Documentation
    1. 6.1 Schematic
    2. 6.2 PCB Layout
    3. 6.3 Bill of Materials
  10. 7Revision History

Signal Definitions of H1 (10-Pin Connector Socket)

Table 2-1 lists the pinout for the 10-pin connector socket used to communicate between the INA230EVM and the SM-USB-DIG. Note that the INA230EVM only uses the necessary I2C communication lines (pins 1 and 3) and the VDUT and GND pins (pin 6 and pin 8) to issue commands to the INA230 chip.

Table 2-1 Signal Definition of J1 on INA230EVM Board
PIN ON J1 SIGNAL DESCRIPTION
1 I2C_SCL I2C Clock Signal (SCL)
2 CTRL/MEAS4 GPIO: Control Output or Measure Input
3 I2C_SDA1 I2C Data Signal (SDA)
4 CTRL/MEAS5 GPIO: Control Output or Measure Input
5 SPI_DOUT1 SPI Data Output (MOSI)
6 VDUT Switchable DUT Power Supply: +3.3 V, +5 V, Hi-Z (Disconnected)(1)
7 SPI_CLK SPI Clock Signal (SCLK)
8 GND Power Return (GND)
9 SPI_CS1 SPI Chip Select Signal ( CS)
10 SPI_DIN1 SPI Data Input (MISO)
When VDUT is Hi-Z, all digital I/O are Hi-Z as well.