SBOU265 February   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Feature Description
  4. 3EVM Specifications
  5. 4Power Connections
  6. 5Input and Output Connections
    1. 5.1 Ambient Light Cancellation
    2. 5.2 Power Down Function
    3. 5.3 Optional Output DC Bias Configuration
  7. 6Layout
  8. 7Schematic
  9. 8Bill of Materials

Bill of Materials

Item # Designator Quantity Value Part Number Manufacturer Description Package Reference
1 !PCB1 1 AMPS145 Any Printed Circuit Board
2 C1, C2, C7, C9 4 1 µF C1005X5R1V105K050BC TDK CAP, CERM, 1 µF, 35 V, ± 10%, X5R, 0402 0402
3 C3 1 1 pF GJM0335C1E1R0WB01D MuRata CAP, CERM, 1 pF, 25 V, ± 5%, C0G/NP0, 0201 0201
4 C4 1 10 µF GCJ21BR71A106KE01L MuRata CAP, CERM, 10 µF, 10 V, ± 10%, X7R, AEC-Q200 Grade 1, 0805 0805
5 C5, C6 2 1 µF CGA3E1X7R1C105K080AC TDK CAP, CERM, 1 µF, 16 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 0603
6 C8 1 0.1 µF C0603C104K5RACAUTO Kemet CAP, CERM, 0.1 µF, 50 V, ± 10%, X7R, AEC-Q200 Grade 1, 0603 0603
7 C11 1 47 nF CGAEA1X7R1H473M030BC TDK Cap Ceramic 0.047 µF 50 V X7R 20% Wide Terminal SMD 0204 125°C Low ESR Automotive T/R 0204
8 C12 1 470 pF CGA1A2X7R1H471K030BA TDK CAP, CERM, 470 pF, 50 V, ± 10%, X7R, AEC-Q200 Grade 1, 0201 0201
9 C13 1 0.01 µF CGA1A2X7R1A103K030BA TDK CAP, CERM, 0.01 µF, 10 V, ± 10%, X7R, AEC-Q200 Grade 1, 0201 0201
10 C14 1 220 nF EWK107B7224MV-T Taiyo Yuden Multilayer Ceramic Capacitor 0.22 µF 20% 16 V X7R 0306 0306
11 C15 1 470 nF EWK107B7474MVHT Taiyo Yuden Multilayer Ceramic Capacitor 0.47 µF 20% 16 V X7R 0306 0306
12 H1, H3, H5, H7 4 1902C Keystone Standoff, Hex, 0.5"L #4-40 Nylon Standoff
13 H2, H4, H6, H8 4 NY PMS 440 0025 PH B&F Fastener Supply Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead Screw
14 J1, J2, J8 3 M50-1900005 Harwin CONN_JUMPER_HDR2
15 J3, J5, J7, J12 4 142-0701-851 Cinch Connectivity Connector, End launch SMA, 50 Ω, SMT SMA End Launch
16 J4, J6, J9 3 GRPB021VWVN-RC Sullins Connector Solutions Header, 50mil, 2x1, Gold, TH 2x1 Header
17 J10, J11 2 575-4 Keystone Standard Banana Jack, Uninsulated, 5.5 mm Keystone_575-4
18 L1 1 10 Ω BLM15AX100SN1D MuRata Ferrite Bead, 10 Ω at 100 MHz, 1.74 A, 0402 0402
19 R1, R7 2 0 CRCW04020000Z0EDHP Vishay-Dale RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 0402
20 R2, R6 2 49.9 RC0402FR-0749R9L Yageo America RES, 49.9, 1%, 0.063 W, 0402 0402
21 R5 1 4.02k CRCW04024K02FKED Vishay-Dale RES, 4.02 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402
22 TP1 1 5122 Keystone Test Point, Compact, Blue, TH Blue Compact Testpoint
23 TP2 1 5011 Keystone Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint
24 U1 1 LMH34400 Texas Instruments LMH34400 SOT6
25 U2 1 LP5912-1.0DRVR Texas Instruments Linear Voltage Regulator IC Positive Fixed 1 Output 500 mA 6-WSON WSON6
26 R3, R4 0 49.9 RC0402FR-0749R9L Yageo America RES, 49.9, 1%, 0.063 W, 0402 0402
27 R8 0 100 MCS0402MD1000BE100 Vishay/Beyschlag RES, 100, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0402 0402