SBOU265
February 2022
Trademarks
1
Introduction
2
Feature Description
3
EVM Specifications
4
Power Connections
5
Input and Output Connections
5.1
Ambient Light Cancellation
5.2
Power Down Function
5.3
Optional Output DC Bias Configuration
6
Layout
7
Schematic
8
Bill of Materials
2
Feature Description
Configured for single-ended voltage input and output with 50 Ω matched SMA connections
Optional DC-biased output configuration
Jumpers included for easy control of output bias voltage, input bias current cancellation, and device power-down
Designed for single 3.3 V supply operation