SBOU296A April 2023 – September 2023
The PGA855 is a precision, high-bandwidth programmable gain instrumentation amplifier with fully differential outputs optimized to drive high-performance analog-to-digital converters (ADCs) and fully differential inputs. The PGA855 is equipped with eight binary gain settings, from an attenuating gain of 0.125 V/V to a maximum of 16 V/V, using three digital gain-selection pins. The output common-mode voltage can be independently set using the VOCM pin. The device features super-beta input transistors from Texas Instruments, which provide ultra-low input offset voltage, offset drift, input bias current, input voltage noise, and current noise. For a full list of the electrical characteristics for the PGA855, see the PGA855 Low-Noise, High-Bandwidth, Fully Differential Output Programmable-Gain Instrumentation Amplifier data sheet.