SBOU328A May 2025 – February 2026
Firmware updates are pushed through the GUI if the previous driver is installed. Downloaded offline GUIs only update the SCB Controller with the latest firmware available at the time of download. To check for the latest GUI or firmware updates, launch the latest GUI version from the web browser.