SBOU328A May 2025 – February 2026
This section describes the INA2227 device and supporting components.
U1 is the INA2227 current-sensing device. C3 and C4 are bypass capacitors that are placed near the sensor to help mitigate power supply noise and provide current quickly to the device when needed. LED D1 with current limiting resistor R7 are used to indicate when the EVM is powered on.
J4 is used to connect the enable pin to either 3V3 or an external source. By default, jumper SH-J4 is populated across pins 1 and 2 to connect the enable pin to 3V3. Move jumper SH-J4 across pins 2 and 3 to connect to an external source, accessed through test point EXT.
The device pins can be monitored directly through the test points TP1 – TP18. Note that there are extra test points on GND for convenience.