SBVA105 April 2025 TPS74801
This application note covers a thermal exploration into the decreasing LDO die and package size of Texas Instruments low-dropout regulators (LDO). Additionally, an overview on thermal resistance, FET description and design, as well as LDO thermal performance are provided. This application note covers thermal resistance results of transitioning from a 2.68mm2 die size to a 0.75mm2 die size, otherwise viewed as a 72% decrease in die area.