SBVA105 April 2025 TPS74801
There are multiple properties of an LDO which influence thermal performance, including the following:
With the preceding discussion in mind, the TPS748 die (Figure 2-1) was redesigned (Figure 2-2) to reduce the die area by 72% while maintaining nearly identical thermal performance.
Figure 2-1 Legacy Die of TPS748
Figure 2-2 New Die of TPS748