SBVS050N May   2004  – August 2026 TPS3808

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 SENSE Input
      2. 7.3.2 Selecting the RESET Delay Time
      3. 7.3.3 Manual RESET (MR) Input
      4. 7.3.4 RESET Output
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation (VDD > VDD(min))
      2. 7.4.2 Above Power-On Reset but Less Than VDD(min) (VPOR < VDD < VDD(min))
      3. 7.4.3 Below Power-On Reset (VDD < VPOR)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Immunity to SENSE Pin Voltage Transients
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 Evaluation Modules
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Manual RESET (MR) Input

The manual reset (MR) input allows a processor or other logic circuits to initiate a reset. A logic low (0.3 VDD) on MR causes RESET to assert. After MR returns to a logic high and SENSE is above its reset threshold, RESET is de-asserted after the user-defined reset delay expires. Note that MR is internally tied to VDD using a 90kΩ resistor, so this pin can be left unconnected if MR is not used.

See Figure 7-3 for how to use MR to monitor multiple system voltages. Note that if the logic signal driving MR does not go fully to VDD, there is some additional current draw into VDD as a result of the internal pullup resistor on MR. To minimize current draw, use a logic-level FET, as in Figure 7-4.

TPS3808 Using
                        MR to Monitor Multiple System Voltages Figure 7-3 Using MR to Monitor Multiple System Voltages
TPS3808 Using an
                    External MOSFET to Minimize IDD When MR Signal
                    Does Not Go to VDD Figure 7-4 Using an External MOSFET to Minimize IDD When MR Signal Does Not Go to VDD