SBVS066T December 2005 – April 2025 TPS74401
PRODUCTION DATA
Figure 4-1 RGW and RGR
Package,5mm × 5mm and 3.5mm × 3.5mm,
20-Pin VQFN(Top View)
Figure 4-2 KTW
Package,7-Pin DDPAK(Top View)| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | KTW | RGW, RGR | ||
| BIAS | 6 | 10 | I | Bias input voltage for error
amplifier, reference, and internal control circuits. A 1µF or larger bias capacitor is recommended for best performance. If IN is connected to BIAS, use a 4.7µF or larger capacitor. |
| EN | 7 | 11 | I | Enable pin. Driving this pin high enables the regulator. Driving this pin low puts the regulator into shutdown mode. This pin must not be left floating. |
| FB | 2 | 16 | I | This pin is the feedback connection to the center tap of an external resistor divider network that sets the output voltage. This pin must not be left floating. |
| GND | 4 | 12 | — | Ground |
| IN | 5 | 5–8 | I | Unregulated input to the
device. An input capacitor of 1µF or greater is recommended for best performance. |
| NC | N/A | 2–4, 13, 14, 17 | — | No connection. This pin can be left floating or connected to GND to allow better thermal contact to the top-side plane. |
| OUT | 3 | 1, 18–20 | O | Regulated output voltage. No capacitor is required on this pin for stability, but is recommended for excellent performance. |
| PAD/TAB | — | — | — | Must be soldered to the
ground plane for increased thermal performance. Internally connected to ground. |
| PG | N/A | 9 | O | Power-good (PG) is an
open-drain, active-high output that indicates the status of
VOUT. When VOUT exceeds the PG trip
threshold, the PG pin goes into a high-impedance state. When
VOUT is below this threshold, the pin is driven to a
low-impedance state. Connect a pullup resistor from 10kΩ to 1MΩ from
this pin to a supply up to 5.5V. The supply can be higher than the
input voltage. Alternatively, the PG pin can be left floating if output monitoring is not necessary. |
| SS | 1 | 15 | — | Soft-start pin. A capacitor
connected on this pin to ground sets the start-up time. If this pin is left floating, the regulator output soft-start ramp time is typically 100µs. |