SBVS220C March 2013 – October 2026 TPS7A37
PRODUCTION DATA
Due to the transients in this application input and output capacitors must be used. A CIN = COUT = 10µF capacitor has been selected.
The ESR of the chosen capacitor can be checked by looking the magnitude of the complex impedance over frequency. When |Zc| reaches a minimum the DC ESR is the value of |Zc| at that frequency. The ESR of the chosen capacitor is 10mΩ, which gives us a product of 10mΩ × 10µF = 100nΩ-F > 50nΩ-F, minimizing the ringing during transients.
As the VIN - VOUT change is only 300mV with a 100mA DC current, the expected junction temperature rise over the ambient, on a JEDEC standard board, is 67.2C/W × 0.3V × 0.1A = 2C.
To provide the best accuracy, R1 = 52.3kΩ and R2 = 30.1kΩ, and a 10nF CFF is used to reduce output noise.