SBVS344D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VDD | –0.3 | 6 | V |
| VRESET | –0.3 | 6 | ||
| VCT | –0.3 | 6 | ||
| VSENSE | –0.3 | 6 | ||
| VMR | –0.3 | 6 | ||
| Current | IRESET | ±40 | mA | |
| Temperature (2) | Continuous total power dissipation | See the Thermal Information | ||
| Operating junction temperature, TJ | –40 | 150 | °C | |
| Operating free-air temperature, TA | –40 | 150 | ||
| Storage temperature, Tstg | –65 | 150 | ||