SBVS344D November 2018 – March 2021 TPS3703-Q1
PRODUCTION DATA
The manual reset ( MR) input allows a processor or other logic circuits to initiate a reset. A logic low on MR causes RESET to assert. After MR returns to a logic high and the SENSE pin voltage is within a valid window ((VIT-(UV) < VSENSE < VIT+(OV)) , RESET is deasserted after the reset delay time (tD). If MR is not controlled externally, then MR can either be connected to VDD or left floating because the MR pin is internally pulled up to VDD. Figure Figure 8-2 shows the relation between MR and RESET.