SBVS360B February 2020 – November 2026 TPS7B85-Q1
PRODUCTION DATA
The device requires an input decoupling capacitor, the value of which depends on the application. The typical recommended value for the decoupling capacitor is 1 µF. The voltage rating must be greater than the maximum input voltage.