SBVS360B February   2020  – November 2026 TPS7B85-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Enable (EN)
      2. 6.3.2 Power-Good (PG)
        1. 6.3.2.1 Adjustable Power-Good (PGADJ)
      3. 6.3.3 Adjustable Power-Good Delay Timer (DELAY)
      4. 6.3.4 Sense Comparator
      5. 6.3.5 Undervoltage Lockout
      6. 6.3.6 Thermal Shutdown
      7. 6.3.7 Current Limit
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device Functional Mode Comparison
      2. 6.4.2 Normal Operation
      3. 6.4.3 Dropout Operation
      4. 6.4.4 Disabled
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input and Output Capacitor Selection
      2. 7.1.2 Dropout Voltage
      3. 7.1.3 Reverse Current
      4. 7.1.4 Power Dissipation (PD)
        1. 7.1.4.1 Thermal Performance Versus Copper Area
      5. 7.1.5 Estimating Junction Temperature
      6. 7.1.6 SI Pin
        1. 7.1.6.1 Calculating the Sense Input (SI) Pin Threshold
        2. 7.1.6.2 Different Uses for the Sense Input Pin
          1. 7.1.6.2.1 Monitoring Input Voltage
          2. 7.1.6.2.2 Creating OV and UV Power-Good
          3. 7.1.6.2.3 Monitoring a Separate Supply Voltage
      7. 7.1.7 Pulling Up the SO and PG Pins to a Different Voltage
      8. 7.1.8 Power-Good
        1. 7.1.8.1 Setting the Adjustable Power-Good Threshold
        2. 7.1.8.2 Setting the Adjustable Power-Good Delay
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Input Capacitor
        2. 7.2.2.2 Output Capacitor
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Package Mounting
        2. 7.4.1.2 Board Layout Recommendations to Improve PSRR and Noise Performance
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TPS7B85-Q1 DRC
            Package,10-Pin VSON,Top View Figure 4-1 DRC Package,10-Pin VSON,Top View
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME DRC
DELAY 4 O Power-good delay adjustment pin. Connect a capacitor from this pin to GND to set the PG reset delay. Leave this pin floating for a default (t(DLY_FIX)) delay. See the Power-Good section for more information. If this functionality is not desired, leave this pin floating because connecting this pin to GND causes a perminant increase in the GND current.
EN 8 I Enable pin. The device is disabled when the enable pin becomes lower than the enable logic input low level (VIL). To ensure the device is enabled, the EN pin must be driven above the logic high level (VIH). This pin should not be left floating as this pin is high impedance if it is left floating the part may enable or disable.
GND 6 G Ground pin. Connect this pin to the thermal pad with a low-impedance connection.
NC 5 — No internal connection. Connect this pin to GND for the best thermal resistance.
PGADJ 2 I Power-good threshold-adjustment pin. Connect a resistor divider between the PGADJ and OUT pins to set the power-good threshold. Connect this pin to ground to set the threshold to VPG(TH,FALLING). See Power-Good for more information.
PG 7 O Power-good pin. This pin has an internal pullup resistor. Do not connect this pin to VOUT or any other biased voltage rail. VPG is logic level high when VOUT is above the power-good threshold. See Power-Good for more information.
SI 9 I Sense input pin. Connect via an external voltage divider to the supply voltage to be monitored.
SO 3 O Sense output pin. This pin has an internal pullup resistor. Do not connect this pin to VOUT or any other biased voltage rail. VSO is logic level low when VSI falls below the sense-low threshold.
IN 10 P Input power-supply voltage pin. For best transient response and to minimize input impedance, use the recommended value or larger ceramic capacitor from IN to ground as listed in the Recommended Operating Conditions table and the Input Capacitor section. Place the input capacitor as close to the input of the device as possible.
OUT 1 O Regulated output voltage pin. A capacitor is required from OUT to ground for stability. For best transient response, use the nominal recommended value or larger ceramic capacitor from OUT to ground; see the Recommended Operating Conditions table and the Output Capacitor section. Place the output capacitor as close to the output of the device as possible. If using a high ESR capacitor, decouple the output with a 100nF ceramic capacitor.
Thermal pad — Thermal pad. Connect the pad to GND for the best possible thermal performance. See the Layout section for more information.
I = input; O = output; P = power; G = ground.