SBVS360B February 2020 – November 2026 TPS7B85-Q1
PRODUCTION DATA
The device requires an output capacitor to stabilize the output voltage. The capacitor value must be between 2.2 µF and 200 µF and the ESR range must be between 1mΩ and 2Ω. For this design a low ESR, 10-µF ceramic capacitor was used to improve transient performance.