SBVS361B April 2020 – May 2025 TPS7B84-Q1
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
| TPS7B84xxQ(W)yyyRQ1 | xx is the
nominal output voltage (for example, 33 = 3.3V; 50 = 5.0V; 01 =
Adjustable). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. W indicates the package has wettable flanks. yyy is the package designator. R is the package quantity. R is for reel (3000 pieces). Q1 indicates that this device is an automotive grade (AEC-Q100) device. |