Home Power management Linear & low-dropout (LDO) regulators

TPS7B84-Q1

ACTIVE

Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7C84-Q1 ACTIVE Automotive 150mA 40V low-dropout linear regulator with power good and wide output voltage range Additional Power Good functionality and wider output voltage range

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 3.3, 5, 8, 18 Vout (min) (V) 1.2, 3.3, 5, 8 Fixed output options (V) 3.3, 5, 8 Noise (µVrms) 280 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 0.018 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 50.8, 85.5 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 155 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Adjustable Output, Fixed Output Vout (max) (V) 3.3, 5, 8, 18 Vout (min) (V) 1.2, 3.3, 5, 8 Fixed output options (V) 3.3, 5, 8 Noise (µVrms) 280 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 0.018 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 50.8, 85.5 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 0.75 Dropout voltage (Vdo) (typ) (mV) 155 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7 VSON (DRB) 8 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3V to 40V (42V max)
  • Output voltage range:
    • Adjustable output: 1.2V to 18V
    • Fixed output: 3.3V and 5V
  • Output current: up to 150mA
  • Output voltage accuracy: ±0.75% (max)
  • Low dropout voltage:
    • 225mV (max) at 150mA (VOUT ≥ 3.3V)
  • Low quiescent current:
    • 18µA (typ)
    • 4µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1V/µs VIN slew rate)
  • Stable with a 2.2µF or larger capacitor
  • Functional Safety-Capable
  • Package options:
    • DRB (8-pin VSON), RθJA: 50.8°C/W
    • DCY (4-pin SOT-223), RθJA: 85.5°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3V to 40V (42V max)
  • Output voltage range:
    • Adjustable output: 1.2V to 18V
    • Fixed output: 3.3V and 5V
  • Output current: up to 150mA
  • Output voltage accuracy: ±0.75% (max)
  • Low dropout voltage:
    • 225mV (max) at 150mA (VOUT ≥ 3.3V)
  • Low quiescent current:
    • 18µA (typ)
    • 4µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1V/µs VIN slew rate)
  • Stable with a 2.2µF or larger capacitor
  • Functional Safety-Capable
  • Package options:
    • DRB (8-pin VSON), RθJA: 50.8°C/W
    • DCY (4-pin SOT-223), RθJA: 85.5°C/W

The TPS7B84-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The TPS7B84-Q1 has both fixed and adjustable output types. The wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power MCUs and processors.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.75% over line, load, and temperature.

The device is available in both a SOT223 package and a small VSON package with wettable flanks that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

The TPS7B84-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The TPS7B84-Q1 has both fixed and adjustable output types. The wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power MCUs and processors.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.75% over line, load, and temperature.

The device is available in both a SOT223 package and a small VSON package with wettable flanks that facilitates a compact printed circuit board (PCB) design. The low thermal resistance enables sustained operation despite significant dissipation across the device.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7B84-Q1 Automotive, 150mA, 40V, Adjustable, Low-Dropout Regulator datasheet (Rev. B) PDF | HTML 19 May 2025
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML 23 Sep 2025
Functional safety information TPS7B84-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 07 Nov 2024
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
E-book LDO Basics (Rev. A) 08 Apr 2019
Technical article LDO basics: dropout PDF | HTML 16 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7B4255EVM-062 — TPS7B4255 evaluation module for 70-mA 40-V voltage-tracking low-dropout (LDO) regulator

TPS7B4255EVM-062 evaluation module (EVM) is used to evaluate the operation and performance of the TPS7B4255-Q1 linear regulator for use in circuit applications.

This particular EVM configuration contains a 70-mA, high-voltage, voltage-tracking, low-dropout (LDO) regulator for automotive (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7B8401EVM — TPS7B84-Q1 150-mA low-IQ high-PSRR LDO voltage regulator evaluation module

The TPS7B8401 evaluation module (EVM) is a platform for evaluating the operation and performance of the TPS7B84 family of linear regulators.

This particular EVM configuration contains a single wide-input-voltage, small-size, linear regulator for a wide range of applications. The regulator is capable (...)

User guide: PDF
Not available on TI.com
Evaluation board

TRKRLDOEVM-119 — General-purpose low-dropout (LDO) tracker regulator evaluation module

The General-purpose low-dropout (LDO) tracker regulator evaluation module (EVM) is used to evaluate the operation and performance of TI's tracker LDO devices with pads for external components as well as an on-board load transient circuit that is optimized for very low parasitic measurements. This (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7B84-Q1 PSpice Transient Model

SBVM965.ZIP (18 KB) - PSpice Model
Reference designs

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos