SBVS362D June 2020 – October 2025 TPS7B86-Q1
PRODUCTION DATA
The power-good delay time can be set in two ways: either by floating the DELAY pin or by connecting a capacitor from this pin to GND. When the DELAY pin is floating, the time defaults to t(DLY_FIX). The delay time is set by the following equation if a capacitor is connected between the DELAY pin and GND.